Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
316 PT-SKA - Swivel castor with total lock
Bill of material
316 PT 75 SKA
ORDERNO
Article-number
316 PT 75 SKA
WDAB
Wheel-Ø A x width B
76x24 mm
LC
Load capacity
45 kg
H
Overall height H
97.5 mm
TP
Dimension of top plate
58x58 mm
HS
Hole spacing
40x40/42x42 mm
HD
Hole-Ø
6.2 mm
SR
Swivel radius
83 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices